IESNA:LM-63-2002
[TEST]P1389450
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-940-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11757.9
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
83.8 116.1 180.6 345.1 754.6 1086.8 1344.8 1560.8 1786.6 2047.8 2380.0 2802.4 3379.7 4363.3 5637.1 7017.3 8604.0 9700.4 
10029.4 9652.0 8791.0 7984.8 7210.8 6256.3 4082.7 2083.3 1106.1 841.7 767.5 754.6 738.5 554.7 274.1 206.4 67.7 25.8 0.0 
83.8 112.9 174.1 354.7 741.7 1102.9 1341.5 1554.4 1783.4 2067.1 2383.2 2799.2 3386.1 4305.2 5666.1 7065.7 8558.8 9661.7 
10068.1 9716.5 8865.2 8071.9 7223.7 6256.3 4179.4 2044.6 1131.9 851.4 770.7 751.4 738.5 557.9 270.9 203.2 67.7 25.8 0.0 
83.8 112.9 167.7 325.7 683.7 1041.6 1338.3 1544.7 1786.6 2063.9 2383.2 2805.6 3331.3 4073.0 5333.9 6888.3 8549.1 9729.4 
10239.0 10074.5 9352.1 8645.9 7659.1 6575.5 4824.4 2521.9 1360.9 938.4 793.3 751.4 732.0 664.3 277.3 196.7 80.6 32.2 0.0 
83.8 109.6 161.2 283.8 599.8 944.9 1289.9 1531.8 1764.0 2031.7 2367.1 2712.1 3147.5 3702.2 4659.9 6172.4 8078.3 9748.8 10467.9 
10542.1 10168.0 9723.0 8945.8 7475.3 5711.3 3373.2 1857.5 1151.3 857.8 757.8 712.7 657.9 277.3 177.4 90.3 41.9 0.0 
83.8 109.6 148.3 235.4 477.3 806.2 1161.0 1457.6 1683.4 1957.5 2238.1 2541.2 2925.0 3318.4 3840.8 4779.3 6420.7 8713.6 10422.8 
11019.4 10877.5 10561.5 10500.2 10000.3 8197.6 5317.8 2766.9 1628.6 1015.8 725.6 580.5 519.2 319.3 161.2 112.9 61.3 0.0 
83.8 106.4 135.4 196.7 335.4 622.4 948.1 1270.6 1560.8 1793.0 2067.1 2360.6 2650.8 3008.8 3405.5 3937.6 4730.9 6185.3 8684.6 
10793.7 11635.3 11522.5 11135.5 11322.5 11067.8 9723.0 5982.1 2647.6 1241.6 719.1 467.6 358.0 270.9 151.6 125.8 87.1 0.0 
83.8 103.2 122.5 154.8 222.5 361.2 625.6 909.4 1231.9 1538.3 1809.2 2057.5 2350.9 2660.5 2976.6 3389.3 3944.0 4718.0 5849.9 
7739.7 10190.6 11928.8 12448.0 12202.9 12070.7 12090.0 11225.8 7842.9 3444.2 1315.7 528.9 325.7 241.9 193.5 158.0 129.0 0.0 
83.8 96.7 109.6 125.8 154.8 199.9 287.0 448.3 693.3 967.5 1251.3 1570.5 1880.1 2196.1 2505.7 2844.3 3270.0 3779.6 4456.8 5382.3 
6749.7 8484.6 10587.3 12512.5 12976.9 12728.6 12448.0 11490.2 9158.6 4998.6 2151.0 712.7 338.6 258.0 209.6 180.6 0.0 
83.8 96.7 109.6 122.5 148.3 187.0 264.4 409.6 635.3 893.3 1177.1 1480.2 1799.5 2118.7 2434.8 2770.2 3182.9 3673.1 4337.5 5292.0 
6540.0 8194.4 10268.0 12267.4 12989.8 12754.4 12396.4 11512.8 9594.0 5562.9 2444.5 815.9 338.6 264.4 219.3 190.3 0.0 
83.8 93.5 100.0 106.4 112.9 125.8 141.9 174.1 219.3 299.9 432.1 606.3 832.0 1067.4 1351.2 1654.4 1999.4 2450.9 2966.9 3624.8 4514.8 
5472.6 6769.0 8291.1 10319.6 11638.6 11071.0 9487.6 7262.4 4917.9 3257.1 1941.4 1070.7 516.0 219.3 212.8 0.0 
83.8 87.1 90.3 90.3 90.3 90.3 90.3 90.3 90.3 96.7 103.2 116.1 132.2 158.0 187.0 235.4 303.1 412.8 577.3 828.8 1186.8 1580.2 2022.0 2350.9 
2631.5 3179.7 4008.5 4389.1 3950.5 3108.8 2267.1 1612.4 1009.4 380.5 58.0 19.3 0.0 
83.8 87.1 87.1 83.8 83.8 80.6 77.4 74.2 74.2 74.2 74.2 74.2 77.4 80.6 87.1 93.5 109.6 138.7 193.5 280.6 406.3 506.3 509.5 412.8 
351.5 454.7 744.9 1099.7 1138.4 851.4 464.4 222.5 90.3 35.5 16.1 9.7 0.0 
83.8 83.8 80.6 77.4 74.2 74.2 67.7 64.5 61.3 61.3 61.3 58.0 58.0 54.8 54.8 54.8 58.0 64.5 83.8 125.8 167.7 170.9 106.4 67.7 48.4 41.9 
35.5 35.5 32.2 29.0 25.8 16.1 12.9 12.9 9.7 9.7 0.0 
83.8 80.6 74.2 67.7 64.5 64.5 58.0 54.8 48.4 41.9 38.7 35.5 32.2 29.0 22.6 19.3 16.1 12.9 12.9 12.9 9.7 6.4 6.4 3.2 3.2 3.2 6.4 6.4 3.2 6.4 6.4 6.4 6.4 
6.4 9.7 9.7 0.0 
83.8 74.2 67.7 61.3 58.0 51.6 45.1 35.5 29.0 25.8 19.3 16.1 9.7 9.7 6.4 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 3.2 6.4 6.4 
6.4 0.0 
83.8 70.9 61.3 54.8 51.6 41.9 35.5 25.8 19.3 12.9 9.7 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 6.4 6.4 
0.0 
83.8 67.7 58.0 51.6 45.1 35.5 25.8 19.3 12.9 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 3.2 
0.0 
83.8 67.7 58.0 48.4 41.9 32.2 22.6 16.1 9.7 6.4 3.2 0.0 0.0 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 
0.0 
83.8 67.7 58.0 48.4 38.7 32.2 19.3 12.9 9.7 3.2 0.0 0.0 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 
0.0 
83.8 67.7 58.0 48.4 38.7 32.2 22.6 16.1 9.7 3.2 0.0 9.7 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
83.8 67.7 58.0 48.4 41.9 32.2 22.6 16.1 12.9 6.4 6.4 9.7 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 0.0 
0.0 
83.8 67.7 58.0 48.4 38.7 32.2 22.6 16.1 12.9 6.4 6.4 12.9 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 
0.0 
